IESNA:LM-63-2002
[TEST]P940340
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16347
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1491.2 1481.8 1462.3 1445.3 1441 1442.7 1447.8 1457.2 1465.7 1468.2
1469.1 1481.8 1508.2 1551.5 1623.7 1725.7 1849.7 1999.3 2190.5 2418.2
2676.5 2992.5 3375.7 3811.6 4280.7 4784.5 5268 5493.1 5163.5 3990.1
2170.9 612.6 187.8 111.3 63.7 26.3 0
1491.2 1486.1 1465.7 1448.7 1444.4 1445.3 1450.4 1459.7 1467.4 1469.9
1471.6 1485.2 1510.7 1556.6 1627.1 1729.9 1855.7 2006.1 2202.4 2430.1
2696.9 3022.3 3420.8 3847.3 4324.8 4841.4 5314.7 5518.6 5111.6 3900.8
2069.8 574.4 181.8 102 59.5 23.8 0
1491.2 1484.4 1464.8 1447 1439.3 1440.2 1442.7 1447.8 1451.2 1454.6
1459.7 1474.2 1501.4 1544.7 1616.1 1710.4 1831 1973.8 2158.2 2383.3
2664.6 3016.3 3429.3 3888.1 4363.9 4868.6 5345.3 5593.4 5291.8 4213.5
2501.4 922.7 246.4 122.4 72.2 28 0
1491.2 1481 1462.3 1442.7 1432.5 1430 1431.7 1432.5 1432.5 1438.5
1447 1463.1 1490.3 1532.8 1594 1684.1 1803.9 1950 2134.4 2358.7
2662.9 3026.5 3490.5 4013 4548.3 5073.4 5563.7 5840.6 5687.7 4890.7
3357.9 1624.6 489.4 178.4 86.7 27.2 0
1491.2 1481 1463.1 1442.7 1430 1427.5 1429.1 1429.1 1429.1 1435.9
1451.2 1465.7 1488.6 1525.2 1580.4 1663.7 1784.3 1934.7 2119.9 2356.1
2668 3083.5 3619.6 4254.3 4906.9 5491.4 5963 6262.1 6297.8 5889.9
4697 2825.2 1199.7 305.9 102.8 23.8 0
1491.2 1478.4 1460.6 1440.2 1426.6 1424.1 1426.6 1430 1430 1436.8
1452.9 1464.8 1482.7 1521.8 1580.4 1663.7 1780.9 1934.7 2123.3 2372.3
2697.7 3144.6 3744.5 4476.1 5218.7 5863.6 6336 6687.8 6903.6 6765.9
5864.4 4117.5 1972.1 619.4 131.7 30.6 0
1491.2 1481 1462.3 1441 1427.5 1424.1 1425.8 1429.1 1429.1 1435.9
1451.2 1467.4 1490.3 1527.7 1585.5 1670.5 1789.4 1939 2125.9 2362.1
2673.9 3090.3 3629 4254.3 4900.1 5497.4 5990.2 6333.5 6379.3 5930.7
4804.9 2933.9 1153 297.4 85.8 22.9 0
1491.2 1482.7 1464.8 1443.6 1430 1426.6 1429.1 1431.7 1434.2 1441
1452.1 1469.9 1498.8 1542.2 1604.2 1690 1811.5 1959.3 2143.7 2374.8
2680.7 3066.5 3532.9 4041.9 4562.7 5088.7 5587.4 5867 5675.8 4929
3453.9 1660.3 495.4 186.1 88.4 27.2 0
1491.2 1485.2 1466.5 1446.1 1435.1 1433.4 1436.8 1443.6 1449.5 1455.5
1463.1 1478.4 1508.2 1554.9 1624.6 1720.6 1840.4 1985.7 2167.5 2387.6
2666.3 3012.1 3417.4 3860.1 4322.3 4821.9 5313 5560.3 5300.3 4408.1
2785.2 1094.4 313.5 149.5 79.9 32.3 0
1491.2 1486.9 1467.4 1447 1437.6 1436.8 1442.7 1454.6 1464.8 1470.8
1476.7 1492 1520.1 1567.6 1640.7 1743.5 1869.3 2021.4 2208.3 2434.3
2696 3021.4 3396.1 3816.7 4263.7 4759 5230.6 5415.8 5065.7 3932.3
2154.8 649.1 198 100.3 53.5 21.2 0
1491.2 1486.1 1467.4 1447 1437.6 1437.6 1443.6 1454.6 1465.7 1470.8
1475.9 1488.6 1517.5 1562.5 1634.8 1735 1859.9 2018.8 2206.6 2420.7
2678.2 2990 3363 3786.1 4212.7 4708 5189.8 5417.5 5121.8 4050.4
2295 721.4 209 108.8 56.1 19.5 0
